8.0 A, 200 V Ultrafast Rectifier

Overview

Designed for use in switching power supplies, inverters and as free wheeling diodes, these state-of-the-art devices have the following features:

  • Ultrafast 35 ns Recovery Times
  • 150 C Operating Junction Temperature
  • Epoxy Meets UL94, VO @ 1/8>
  • High Temperature Glass Passivated Junction
  • Low Leakage Specified @ 150 C Case Temperature
  • Current Derating @ Both Case and Ambient Temperatures
  • Electrically Isolated. No Isolation Hardware Required. - UL Recognized File #E69369(1) Mechanical Characteristics
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Marking: U820

Tools and Resources

Product services, tools and other useful resources related to MURF820

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.