Power Rectifier, Ultra-Fast Recovery, Switch-mode, 16 A, 600 V

Last Shipments

Overview

The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.

  • Ultrafast 60 Nanosecond Recovery Times
  • 150°C Operating Junction Temperature
  • Epoxy Meets UL94, VO @ 1/8"
  • High Temperature Glass Passivated Junction
  • Low Leakage Specified @ 150°C Case Temperature
  • Current Derating @ Both Case and Ambient Temperatures
  • Electrically Isolated. No Isolation Hardware Required.
  • UL Recognized File #E69369

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Marking: U1660

Tools and Resources

Product services, tools and other useful resources related to MURF1660CT

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

MURF1660CT

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

Ultrafast

16

60

600

1.5

100

0.5

Price N/A

More Details

MURF1660CTG

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

Ultrafast

16

60

600

1.5

100

0.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.