Power Rectifier, Ultra-Fast Recovery, Switch-mode, 6 A, 200 V

Overview

The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.

  • Ultrafast 35 Nanosecond Recovery Time
  • 175 C Operating Junction Temperature
  • Popular TO-220 Package

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Marking: U620

Tools and Resources

Product services, tools and other useful resources related to MUR620CT

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

MUR620CT

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Ultrafast

6

35

200

0.975

75

0.005

Price N/A

More Details

MUR620CTG

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

Ultrafast

6

35

200

0.975

75

0.005

10.10 x 15.12 x 4.45

$0.3765

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.