50 A, 1500 V SCANSWITCH™ Rectifier

Overview

For Use As A Damper Diode In High and Very High Resolution Monitors

The MUR5150E is a state-of-the-art Ultrafast Power Rectifier specifically designed for use as a damper diode in horizontal deflection circuits for high and very high resolution monitors. In these applications, the outstanding performance of the MUR5150E is fully realized when paired with the appropriate 1500V SCANSWITCH Bipolar Power Transistor.

  • 1500 V Blocking Voltage
  • 20 mjoules Avalanche Energy Guaranteed
  • Peak Transient Overshoot Voltage Specified, 17 Volts (typical)
  • Forward Recovery Time Specified, 175 ns (typical)
  • Epoxy Meets UL94, VO at 1/8

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Marking: U5150E

Tools and Resources

Product services, tools and other useful resources related to MUR5150E

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.