DCM PFC Specific Ultrafast, 4.0 A, 520 V

Obsolete

Overview

These state-of-the-art devices are designed for power factor correction in discontinuous and critical conduction mode.

  • DCM PFC Designs
  • Switching Power Supplies
  • Power Inverters
  • 520V Rating Meets 80% Derating Requirements of Major OEMs
  • Low Forward Voltage Drop
  • Low Leakage
  • Ultrafast 95 Nanosecond Recovery Time
  • Reduces Forward Conduction Loss
  • These devices are manufactured with PbFree external lead finish

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets UL 94 V0 @ 0.125 in
  • Weight: 1.1 Gram (Approximately)
  • Finish: All External Surfaces Corrosion Resistant and TerminalLeads are Readily Solderable
  • Lead Temperature for Soldering Purposes:260°C Max. for 10 Seconds

Tools and Resources

Product services, tools and other useful resources related to MUR450PF

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

MUR450PFG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBG

500

No

Ultrafast

4

95

520

1.15

85

0.005

Price N/A

More Details

MUR450PFRLG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1500

No

Ultrafast

4

95

520

1.15

85

0.005

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.