30 A, 400 V Ultrafast Rectifier, TO-247

Obsolete

Overview

The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.

  • Ultrafast 35 and 60 Nanosecond Recovery Time
  • 175 C Operating Junction Temperature
  • Popular TO-247 Package
  • High Voltage Capability to 600 Volts
  • Low Forward Drop
  • Low Leakage Specified @ 150 C Case Temperature
  • Current Derating Specified @ Both Case and Ambient Temperatures
  • Epoxy Meets UL94, VO @ 1/8"
  • High Temperature Glass Passivated Junction

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 4.3 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Shipped 30 units per plastic tube
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MUR3040WTG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MUR3040WTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

Ultrafast

30

60

400

1.7

150

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.