30 A, 400 V Ultrafast Rectifier

Overview

. . . designed for use in switching power supplies, inverters and as free wheeling diodes, these state-of-the-art devices have the following features:

  • Ultrafast 100 Nanosecond Recovery Time
  • 175°C Operating Junction Temperature
  • High Voltage Capability to 400 Volts
  • Low Forward Voltage Drop
  • High Temperature Glass Passivated Junction

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 4.3 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped 30 Units Per Plastic Tube
  • Marking: U3040

Tools and Resources

Product services, tools and other useful resources related to MUR3040

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.