Power Rectifier, Ultra-Fast Recovery, Switch-mode, 30 A, 200 V

Last Shipments

Overview

The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.

  • Ultrafast 35 and 60 Nanosecond Recovery Time
  • 175 C Operating Junction Temperature
  • High Voltage Capability to 600 Volts
  • Low Forward Drop
  • Low Leakage Specified @ 150 C Case Temperature
  • Current Derating Specified @ Both Case and Ambient Temperatures
  • Epoxy Meets UL94, VO @ 1/8"
  • High Temperature Glass Passivated Junction

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 4.3 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds

Tools and Resources

Product services, tools and other useful resources related to MUR3020WT

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

MUR3020WT

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

No

Ultrafast

30

35

200

1.05

150

0.01

Price N/A

More Details

MUR3020WTG

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

No

Ultrafast

30

35

200

1.05

150

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.