Power Rectifier, Ultra-Fast Recovery, Switch-mode, 20 A, 200 V

Active

Overview

The Ultrafast Rectifier is designed for use in negative switching power supplies, inverters and as free wheeling diodes. Also, when used in conjunction with common cathode dual Ultrafast Rectifiers, this device makes a single phase full-wave bridge.

  • Reverse Polarity Rectifier
  • Ultrafast 95 Nanosecond Reverse Recovery Times
  • Exhibits Soft Recovery Characteristics
  • High Temperature Glass Passivated Junction
  • Low Leakage Specified @ 150°C Case Temperature
  • Current Derating @ Case Temperature
  • Epoxy Meets UL94, VO @ 1/8"

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Marking: U2020R

Tools and Resources

Product services, tools and other useful resources related to MUR2020R

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

MUR2020RG

Loading...

Active

View__CAD

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

No

Ultrafast

20

95

200

1.1

250

0.05

9.97 x 15.43 x 4.44

$0.9276

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.