Power Rectifier, Ultra-Fast Recovery, Switch-mode, 1 A, 800 V

Overview

The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.

  • 10 mjoules Avalanche Energy Guaranteed
  • Excellent Protection Against Voltage Transients in Switching Inductive Load Circuits
  • Ultrafast 75 Nanosecond Recovery Time
  • 175°C Operating Junction Temperature
  • Low Forward Voltage
  • Low Leakage Current
  • High Temperature Glass Passivated Junction
  • Reverse Voltage to 1000 Volts

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: MUR180E, MUR1100E

Tools and Resources

Product services, tools and other useful resources related to MUR180E

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MUR180E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Axial Lead-2

-

-

BLKBX - Bulk Box

1000

N

Ultrafast

1

75

800

1.75

35

0.01

Price N/A

More Details

MUR180EG

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBG

1000

N

Ultrafast

1

75

800

1.75

35

0.01

Price N/A

More Details

MUR180ERL

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

5000

N

Ultrafast

1

75

800

1.75

35

0.01

Price N/A

More Details

MUR180ERLG

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

5000

N

Ultrafast

1

75

800

1.75

35

0.01

$0.1484

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.