100 A, 400 V Soft Recovery Rectifier

Overview

State of the art geometry features epitaxial construction with glass passivationand metal overlay contact. Ideally suited for low voltage, high frequencyswitching power supplies, free wheeling diode and polarity protection diodes.

  • Soft Recovery Rectifier
  • Low IRRM Losses
  • Highly Stable Glass Passivated Junction

    Mechanical Characteristics:
  • Dual Die Construction
  • Case: Epoxy, Molded with Plated Copper Heatsink Base
  • Weight: 40 Grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant
  • Top Terminal Torque: 25 - 40 lb-in max.
  • Shipped 50 Units per Foam
  • Marking: MSRP10040

Tools and Resources

Product services, tools and other useful resources related to MSRP10040

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.