Medium-Current Silicon Rectifier

Overview

Compact, highly efficient silicon rectifiers for medium-current applications requiring:

  • High Current Surge - 400 Amperes @ TJ = 175°C
  • Peak Performance @ Elevated Temperature - 25 Amperes
  • Low Cost
  • Compact, Molded Package for Optimum Efficiency in a Small Case Configuration

    Mechanical Characteristics:
  • Finish: All External Surfaces are Corrosion Resistant, and Contact Areas are Readily Solderable
  • Polarity: Indicated by Cathode Band
  • Weight: 1.8 Grams (Approximately)
  • Maximum Temperature for Soldering Purposes: 260°C
  • Marking: 2525 or MR3025

Tools and Resources

Product services, tools and other useful resources related to MR3025

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.