25A 200V Silicon Rectifier

Favorite

Overview

. . . compact, highly efficient silicon rectifiers for medium-current applications requiring:

  • High Current Surge - 400 Amperes @ TJ = 175°C
  • Peak Performance @ Elevated Temperature - 25 Amperes @TC = 150°C
  • Low Cost
  • Compact, Molded Package - For Optimum Efficiency in a Small Case Configuration

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.8 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminals are Readily Solderable
  • Lead Temperature for Soldering Purposes: requires a custom temperature soldering profile
  • Polarity: Cathode Polarity Band
  • Shipped 5000 units per box

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MR2502

Loading...

Obsolete

CAD Model

Pb

A

H

P

Can Button-2

NA

0

BLKBX

5000

N

Standard Recovery

25

-

200

1.18

400

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :