1A, 100V MicroDIP, Single-Phase Bridge Rectifiers

Obsolete

Overview

1A, 100V MicroDIP, Single-Phase Bridge Rectifiers

  • Low Package Profile: 1.45 mm (max)
  • Requires Only 35 mm2 of Board Space
  • High Surge Current Capability: 30A (max)
  • Glass Passivated Junction Rectifiers
  • Smaller Plastic Body vs MDB10S
  • Green Compound
  • UL Certification : E352360

Tools and Resources

Product services, tools and other useful resources related to MDB10SS

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

MDB10SS

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-4

1

260

REEL

4000

No

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.