8A, 600V, STEALTH™ Dual Diode

Obsolete

Overview

The ISL9K460P3 is a STEALTH™ dual diode optimized for low loss performance in high frequency hard switched applications. The STEALTH™ family exhibits low reverse recovery current (IRR) and exceptionally soft recovery under typical operating conditions. This device is intended for use as a free wheeling or boost diode in power supplies and other power switching applications. The low IRR and short ta phase reduce loss in switching transistors. The soft recovery minimizes ringing, expanding the range of conditions under which the diode may be operated without the use of additional snubber circuitry. Consider using the STEALTH™ diode with an SMPS IGBT to provide the most efficient and highest power density design at lower cost.

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Stealth recovery Trr = 17ns (@IF= 4A)
  • Max Forward Voltage, VF = 2.4V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to ISL9K460P3

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

ISL9K460P3

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

No

Dual Common Cathode

4

22

600

2.4

50

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.