600V, 50A, 1.69V, TO-247 (2-lead)
Stealth™ Rectifier

Last Shipments

Overview

The FFH50US60S_F085 is a Stealth™ diode optimized for low loss performance in output rectification.The STEALTH™ family exhibits low reverse recovery current(IRR),low VF and soft recovery under typical operating conditions. It has a low forward-voltage drop and is of silicon nitride passivated. This device is intended for use as a freewheel/clamping diode in various automotive switching power supplies and other power switching applications. Its low stored charge as well as StealthTM and soft recovery characteristics minimize ringing and electrical noise while reduce the overall power loss.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Stealth Recovery ( trr=163ns(Typ.) @ IF=50A )
  • Low Forward Voltage( VF=1.69V(Max.) @ IF=50A
  • Avalanche Energy Rated
  • AEC-Q101 Qualified

Tools and Resources

Product services, tools and other useful resources related to FFH50US60S_F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

FFH50US60S-F085

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-247-2

NA

0

TUBE

450

No

Single

50

82

600

1.69

150

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.