60A, 600V, Ultrafast Dual Diode

Obsolete

Overview

The FFAF60UA60DN is an ultrafast dual diode with low forward voltage drop and rugged UIS capability. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specially suited for use in switching power supplies and industrial applicationa as welder and UPS application.

  • Motion Control - Home Appliance
  • Ultrafast recovery, Trr = 90ns (@ IF = 30A)
  • Max Forward Voltage, VF = 2.2V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FFAF60UA60DN

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

FFAF60UA60DN

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

360

No

Dual Common Cathode

30

90

600

2.2

180

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.