Glass-Passivated Bridge Rectifiers

Overview

  • UL Certificate # E258596
  • Glass-Passivated Junction
  • Ideal for Printed Circuit Board
  • Reliable Low-Cost Construction
  • Plastic Material has Underwriters Laboratory Flammability Classification 94V-0
  • Surge Overload Rating: 350 A Peak
  • High Case Dielectric Strength: 2500 VRMS
  • Isolated Voltage from Case to Lead: > 2500 V

Tools and Resources

Product services, tools and other useful resources related to DFB2505

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

DFB2505

Loading...

Active

CAD Model

Pb

A

H

P

SIP-4

NA

0

TUBE

1200

No

Bridge

-

-

50

1.1

350

0.01

30.00 x 20.00 x 4.60

$1.512

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.