10.0 A Single-Phase Bridge Rectifier

Obsolete

Overview

DBA100G is a 10.0 A Single-Phase Bridge Rectifier.

  • Plastic molded structure
  • Glass passivation for high reliability
  • Peak reverse voltage : VRM=600V
  • Average rectified current : IO=10.0A

Tools and Resources

Product services, tools and other useful resources related to DBA100G

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

DBA100G

Loading...

Obsolete

CAD Model

Pb

A

H

P

GBPC-W 21.8x21.8 / DBA100

NA

0

FTRAY

1000

N

-

10

-

600

1.05

200

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.