1 A, 600 V Surface Mount Rectifiers

Active

Overview

  • Glass Passivated Chip Junction
  • UL Flammability 94V-0 Classification
  • High Efficiency
  • Low Profile Package with < 0.75 mm Package Height
  • Moisture Sensitivity Level 1 per J−STD−020
  • RoHS Compliant / Green Mold Compound
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements;AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to S1JHE

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

NRVS1JHE

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323 EP

1

260

REEL

3000

F

Single

1

782

600

1.1

20

0.001

$0.1056

More Details

S1JHE

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323 EP

1

260

REEL

3000

N

Single

1

782

600

1.1

20

0.001

$0.0837

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.