600V, 15A, 1.65V, TO-220 (2-lead)
Stealth™ Rectifier

Overview

The ISL9R1560P2_F085 is a Stealth™ diode with soft recovery characteristics (trr < 30ns). It has a low forwardvoltage drop and is of silicon nitride passivated, ionimplanted, epitaxial construction.This device is intended for use as a freewheel/clamping diode in various automotive switching power supplies and other power switching applications.Its low stored charge as well as Stealth™ and soft recovery characteristics minimize ringing and electrical noise while reduce the overall power loss.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling

  • General Converters
  • Lighting
  • Gasoline Direct Injection

  • High Speed Switching ( trr=30ns(Typ.) @ IF=15A )
  • Low Forward Voltage( VF=2.2V(Max.) @ IF=15A )
  • Avalanche Energy Rated
  • AEC-Q101 Qualified

Tools and Resources

Product services, tools and other useful resources related to ISL9R1560P_F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

ISL9R1560P2-F085

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

800

Y

Single

15

40

600

2.2

45

0.1

$0.9524

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.