25.0 A Single-Phase Bridge Rectifier

Obsolete

Overview

DBD250G is a 25.0 A Single-Phase Bridge Rectifier.

  • Plastic molded structure
  • Glass passivation for high reliability
  • Peak reverse voltage : VRM=600V
  • Average output current : IO=25.0A

Tools and Resources

Product services, tools and other useful resources related to DBD250G

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

DBD250G

Loading...

Obsolete

CAD Model

Pb

A

H

P

GBPC 32x32 / DBD250

NA

0

BLKBX

250

N

-

25

-

600

1.05

400

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.