Standard Recovery Rectifier, 50 V, 3.0 A

Active

Overview

The Standard Recovery Rectifier is designed for use in power supplies and other applications.

  • High Current to Small Size
  • High Surge Current Capability
  • Low Forward Voltage Drop
  • Void-Free Economical Plastic Package
  • Available in Volume Quantities
  • Plastic Meets UL 94V-0 for Flammability

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 220°C Max. for 10 Seconds, 1/16" from case
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: 1N5400, 1N5401, 1N5402, 1N5404, 1N5406, 1N5407, 1N5408

Tools and Resources

Product services, tools and other useful resources related to 1N5400

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

1N5400

Loading...

Last Shipments

View__CAD

Pb

A

H

P

Axial Lead-2

-

-

BLKBX - Bulk Box

500

No

Standard Recovery

3

-

50

1

200

0.01

Price N/A

More Details

1N5400G

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead-2

NA

0

BLKBX

500

No

Standard Recovery

3

-

50

1

200

0.01

8.40 x 5.00 x 5.00

$0.0964

More Details

1N5400RL

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1200

No

Standard Recovery

3

-

50

1

200

0.01

Price N/A

More Details

1N5400RLG

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1200

No

Standard Recovery

3

-

50

1

200

0.01

8.40 x 5.00 x 5.00

$0.0923

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.