600 V, 1.0 A Fast Recovery Rectifier

Overview

Axial-lead, Fast Recovery Rectifiers are designed for special applications such as dc power supplies, inverters, converters, ultrasonic systems, choppers, low RF interference and free wheeling diodes. A complete line of fast recovery rectifiers having typical recovery time of 150 nanoseconds providing high efficiency at frequencies to 250 kHz.

  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in plastic bags, 1000 per bag.
  • Available Tape and Reeled, 5000 per reel, by adding a "RL" suffix to the part number
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: 1N4933, 1N4934, 1N4935, 1N4936, 1N4937

Tools and Resources

Product services, tools and other useful resources related to 1N4937

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

1N4937G

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBG

1000

No

Fast Recovery

1

200

600

1.2

30

0.005

4.63 x 2.37 x 2.37

$0.0323

More Details

1N4937RL

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

5000

No

Fast Recovery

1

200

600

1.2

30

0.005

Price N/A

More Details

1N4937RLG

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

5000

No

Fast Recovery

1

200

600

1.2

30

0.005

4.63 x 2.37 x 2.37

$0.0327

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.