Power MOSFET with Current Mirror FET 24 V, 9.5 A, N-Channel, ESD Protected, 1:250 Current Mirror

Obsolete

Overview

N-Channel MOSFET with 1:250 current mirror device utilizing the latest onsemi technology to achieve low figure of merit while keeping a high accuracy in the linear region. This device takes advantage of the latest leadless QFN package to improve thermal transfer.

  • DC-DC Converters
  • Voltage Regulator Modules
  • Small DC Motor Controls

  • Current Sense MOSFET
  • ±3.5% Current Mirror Accuracy in Linear Region
  • ±15% Current Mirror Accuracy in Low Current Saturation Region
  • ESD Protected on the Main and the Mirror MOSFET
  • Low Gate Charge
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NILMS4501N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NILMS4501NR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-4

1

235

REEL

2500

N

N-Channel

24

9.5

13

2.7

Price N/A

More Details

NILMS4501NR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-4

1

260

REEL

2500

N

N-Channel

24

9.5

13

2.7

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.