Self-protected FET, Current and Temp Limit, 42 V clamp, ESD

Consult Sales Office

Overview

NIF62514 is part of an advanced series of power MOSFETs which utilize ON Semicondictor's latest MOSFET technology process to achieve the lowest possible on-resistance per silicon area while incorporating smart features.

Integrated thermal and current limits work together to provide short circuit protection. These devices feature an integrated Drain-to-Gate clamp that enables them to withstand high energy in avalanche mode. The clamp also provides additional safety margin against unexpected voltage transients. Electrostatic Discharge (ESD) protection is provided by an integrated Gate-to-Source Clamp.

  • Current Limitation
  • Thermal Shutdown with Automatic Restart
  • Short Circuit Protection
  • Overvoltage Clamped Protection
  • IDSS Specified at Elevated Temperature
  • Avalanche Energy Specified
  • Slew Rate Control for Low Noise Switching
  • ESD protected
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NIF62514

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NIF62514T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

3

235

REEL

1000

No

N-Channel

42

-

100

1.73

Price N/A

More Details

NIF62514T1G

Loading...

Consult Sales Office

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

3

260

REEL

1000

No

N-Channel

42

-

100

1.73

Price N/A

More Details

NIF62514T3G

Loading...

Consult Sales Office

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

3

260

REEL

4000

No

N-Channel

42

-

100

1.73

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.