Self-Protected Fet w/ Temperature and Current Limit 42 V 2.0 A Single N-Channel

Consult Sales Office

Overview

NIF5002 is part of an advanced series of power MOSFETs which utilize onsemi's latest MOSFET technology process to achieve the lowest possible on-resistance per silicon are while incorporating smart features.

Integrated thermal and current limits work together to provide short circuit protection. The devices feature an integrated Drain-to-Gate clamp that enables them to withstand high energy in the avalanche mode. The clamp also provides additional safety margin against unexpected voltage transient. Electrostatic Discharge (ESD) protection is provided by an integrated Gate-to-Source clamp.

  • Lighting
  • Solenoids
  • Small Motors
  • Current Limitation
  • Thermal Shutdown with Automatic Restart
  • Short Circuit Protection
  • IDSS Specified at Elevated Temperature
  • Avalanche Energy Specified
  • Slew Rate Control for Low Noise Switching
  • Overvoltage Clamped Protection
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NIF5002N

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NIF5002NT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

3

235

REEL

1000

No

N-Channel

42

3

200

-

Price N/A

More Details

NIF5002NT1G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

3

260

REEL

1000

No

N-Channel

42

3

200

-

Price N/A

More Details

NIF5002NT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

3

235

REEL

4000

No

N-Channel

42

3

200

-

Price N/A

More Details

NIF5002NT3G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

3

260

REEL

4000

No

N-Channel

42

3

200

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.