Power MOSFET 9.0 A, 52 V, N-Channel, Logic Level, Clamped MOSFET w/ESD Protection

Consult Sales Office

Overview

Power MOSFET 9 A, 52 V, N-Channel, Logic Level, Clamped MOSFET w/ESD Protection

  • Solenoid Drivers
  • Lamp Drivers
  • Small Motor Drivers

  • Automobiles

  • Diode Clamp Between Gate and Source
  • ESD Protection - HBM 5000 V
  • Active Over - Voltage Gate to Drain Clamp
  • Scalable to Lower or Higher RDS(on)
  • Internal Series Gate Resistance

Tools and Resources

Product services, tools and other useful resources related to NID9N05CL

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NID9N05CL

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

TUBE

75

N

N-Channel

52

-

181

28.8

Price N/A

More Details

NID9N05CLG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

TUBE

1

N

N-Channel

52

9

181

28.8

Price N/A

More Details

NID9N05CLT4

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

REEL

2500

N

N-Channel

52

-

181

28.8

Price N/A

More Details

NID9N05CLT4G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

52

9

181

28.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.