Self-Protected MOSFET 65 V, 11 A, 210 mΩ Single N-Channel with Temperature and Current Limit

Favorite

Overview

NID6002N is part of an advanced series of power MOSFETs which utilize ON Semiconductor's latest smart MOSFET technology process. Integrated thermal and current limits work together to provide short circuit protection. The devices feature an integrated Drain−to−Gate Clamp that enables them to withstand high energy in the avalanche mode. The Clamp also provides additional safety margin against unexpected voltage transients. Electrostatic Discharge (ESD) protection is provided by an integrated Gate−to−Source Clamp.

  • General use Automotive Driver
  • Short circuit protection
  • Over-temperature protection with automatic restart
  • Gate-Drain clamp

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NID6002NT4

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

REEL

2500

N

N-Channel

65

6.5

210

2.5

Price N/A

More Details

NID6002NT4G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

N-Channel

65

6.5

210

2.5

$0.5333

More Details

Show More

1-25 of 25

Products per page

Jump to :