Self-Protected FET with Temperature and Current Limit 40 V, 6.5 A, Single N-Channel

Obsolete

Overview

The NID5004N self-protected MOSFET incorporates protection features such as integrated thermal and current limits. The self-protected MOSFETs include an integrated Drain-to-Gate Clamp that provides overvoltage protection from transients and avalanche. The device is protected from Electrostatic Discharge (ESD) by utilizing an integrated Gate-to-Source Clamp.

  • Solenoid Driver
  • Relay Driver
  • Small Motors
  • Lighting
  • Relay Replacement
  • Load Switching
  • Short Circuit Protection
  • In Rush Current Limit
  • Thermal Shutdown with Automatic Restart
  • Avalanche Rated
  • Overvoltage Protection
  • ESD Protection (4 kV HBM)
  • Controlled Slew Rate for Low Noise Switching
  • AEC Q101 Qualified
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NID5004N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NID5004NT4G

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

N-Channel

36

6.5

130

2.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.