Self-Protected MOSFET, 42 V clamp, Temp & Current Limit, ESD

Consult Sales Office

Overview

NID5001N is part of an advanced series of power MOSFETs which utilize onsemi's latest MSOFET technology process to achieve the lowest possible on-resistance per silicon are while incorporating smart features.

Integrated thermal and current limits work together to provide short circuit protection. The devices feature an integrated Drain-to-Gate Clamp that enables them to withstand high energy in the avalanche mode. The clamp also provides additional safety margin against unexpected voltage transients. Electrostatic Discharge (ESD) protection is provided by an integrated Gate-to-Source clamp.

  • Low RDSon
  • Current Limitation
  • Thermal Shutdown with Automatic Restart
  • Short Circuit Protection
  • IDSS Specified at Elevated Temperature
  • Avalanche Energy Specified
  • Slew Rate Control for Low Noise Switching
  • Overvoltage Clamped Protection
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NID5001N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NID5001NT4

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3

1

235

REEL

2500

No

N-Channel

42

33

29

64

Price N/A

More Details

NID5001NT4G

Loading...

Consult Sales Office

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

N-Channel

42

33

29

64

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.