Self-Protected High Side Driver with Temperature Shutdown and Current Limit

Active

Overview

The NCV8452 is a fully protected high-side driver that can be used to switch a wide variety of loads, such as bulbs, solenoids and other activators. The device is internally protected from an overload condition by an active current limit and thermal shutdown.

  • Switch a Variety of Resistive, Inductive and Capacitive Loads
  • Replace Electromechanical Relays and Discrete Circuits
  • Automobiles
  • Short Circuit Protection
  • Thermal Shutdown with Automatic Restart
  • CMOS (3 V/5 V) Compatible Control Input
  • Overvoltage Protection and Shutdown
  • Output Voltage Clamp for Inductive Switching
  • Under Voltage Shutdown
  • Loss of Ground Protection
  • ESD Protection
  • Reverse Battery Protection (with external resistor)
  • Very Low Standby Current
  • NCV Prefix for Automotive and Other Applications Requiring
    Unique Site and Control Change Requirements; AEC-Q100
    Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NCV8452

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NCV8452STT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

1000

Yes

High Side Switch

41

1.5

200

1.1

$0.7063

More Details

NCV8452STT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

Yes

High Side Switch

41

1.5

200

1.1

$0.7063

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.