Self-Protected Low Side Driver with In-Rush Current Management

Active

Overview

The NCV8412 is a three terminal protected Low−Side Smart Discrete FET. The protection features include Delta Thermal Shutdown, overcurrent, overtemperature, ESD and integrated Drain−to−Gate clamping for overvoltage protection. The device also offers fault indication via the gate pin. This device is suitable for harsh automotive environments.

  • Switch a Variety of Resistive, Inductive and Capacitive Loads
  • Can Replace Electromechanical Relays and Discrete Circuits
  • Automotive/Industrial
  • Automotive
  • Short Circuit Protection with In-Rush Current Management
  • Thermal Shutdown with Automatic Restart
  • Delta Thermal Shutdown
  • Overvoltage Protection
  • Integrated Clamp for Overvoltage Protection and Inductive Switching
  • ESD Protection
  • dV/dt Robustness
  • Analog Drive Capability (Logic Level Input)
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Grade 1 Qualified and PPAP Capable
  • These Devices are Pb−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCV8415

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NCV8415DTRKG

Loading...

Active

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

2500

Yes

N-Channel

42

8.2

100

2.99

$0.5328

More Details

NCV8415STT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

1000

No

N-Channel

42

8.2

100

2.2

$0.432

More Details

NCV8415STT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

No

N-Channel

42

8.2

100

2.2

$0.432

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.