Self Protected Very Low Iq High Side Driver with Analog Current Sense

Overview

The NCV84140 is a fully protected single channel high side driver that can be used to switch a wide variety of loads, such as bulbs, solenoids, and other actuators. The device incorporates advanced protection features such as active inrush current management, over-temperature shutdown with automatic restart and an over-voltage active clamp. A dedicated Current Sense pin provides precision analog current monitoring of the output as well as fault indication of short to Vd, short circuit to ground and ON and OFF state open load detection. An active high Current Sense Disable pin allows all diagnostic and current sense features to be disabled.

  • Switch a Variety of Resistive, Inductive, and Capacitive Loads
  • Switch loads such as Bulbs, Solenoids, and other Actuators.
  • Automotive
  • Accurate Output Current Sense Feedback
  • Diagnostic Feedback on Current Sense Pin
  • Immediate Fault Reporting
  • Therrnal Shutdown with Auto Restart
  • Undervoltage Shutdown
  • ESD Protection
  • Open Load Detection in On and Off State
  • Output Short to Battery Detection
  • Integrated Clamp for Inductive Switching
  • Loss of GND and Loss of Battery Protection
  • AEC Q-100 Qualified

Tools and Resources

Product services, tools and other useful resources related to NCV84140

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NCV84140DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

Yes

High Side Switch

41

1

140

1.17

$1.1618

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.