Self Protected Very Low Iq High Side Driver with Analog Current Sense

Active

Overview

The NCV84120 is a fully protected single channel high side driver that can be used to switch a wide variety of loads, such as bulbs, solenoids, and other actuators. The device incorporates advanced protection features such as active inrush current management, over−temperature shutdown with automatic restart and an overvoltage active clamp. A dedicated Current Sense pin provides precision analog current monitoring of the output as well as fault indication of short to VD, short circuit to ground and OFF state open load detection. An active high Current Sense Enable pin allows all diagnostic and current sense features to be enabled.

  • Automotive
  • Industrial
  • Automotive
  • Industrial
  • In-Rush Current Management
  • Over-temperature protection
  • Over-voltage protection
  • Over-current protection
  • Analog Current Sense
  • Diagnostic feature

Tools and Resources

Product services, tools and other useful resources related to NCV84120

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NCV84120DR2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

3

260

REEL

2500

No

High Side Switch

41

18

120

1.95

$1.2354

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.