62 V, 2.0 A 400 mOhm Single N-Channel Power MOSFET with Voltage Clamp

Obsolete

Overview

Internally Clamped, Current Limited N-Channel Logic Level Power MOSFET

The MLD2N06CL is designed for applications that require a rugged power switching device with short circuit protection that can be directly interfaced to a microcontrol unit (MCU). Ideal applications include automotive fuel injector driver, incandescent driver or other applications where a high in-rush current or a shorted load condition could occur.

This logic level power MOSFET features current limiting for short circuit protection, integrated Gate-Source clamping for ESD protection and integral Gate-Drain clamping for over-voltage protection and technology for low on-resistance. No additional gate series resistance is required when interfacing to the output of a MCU, but a 40 k gate pulldown resistor is recommended to avoid a floating gate condition.

The internal Gate-Source and Gate-Drain clamps allow the device to be applied without use of external transient suppression components. The Gate-Source clamp protects the MOSFET input from electrostatic voltage stress up to 2.0 k Gate-Drain clamp protects the MOSFET drain from the avalanche stress that occurs with inductive loads. Their unique design provides voltage clamping that is essentially independent of operating temperature.

The MLD2N06CL is fabricated using technology that combines the advantages of a power MOSFET output device with the on-chip p circuitry that can be obtained from a standard MOSFET process. These devices are specified over a wide temperature range from -50 C to 150 C.

  • High Pressure Sodium Vapor Lighting
  • Strobes and Flashers
  • Ignitors
  • High Voltage Regulators
  • Pulse Generators

Tools and Resources

Product services, tools and other useful resources related to MLD2N06CL

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

MLD2N06CLT4

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3

1

235

REEL

2500

No

N-Channel

62

-

400

40

Price N/A

More Details

MLD2N06CLT4G

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

N-Channel

62

-

400

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.