Protected Power MOSFET, N-Channel, Clamped, Logic Level, 2.6 A, 52 V, with ESD Protection

Last Shipments

Overview

NIF9N05CL Protected Power MOSFET 2.6 A, 52V N-Channel Logic Level, Clamped MOSFET w/ESD Protection, SOT-223 Package

  • Automotive and Industrial Markets
  • Internal Series Gate Resistance

  • Diode Clamp Between Gate and Source
  • ESD Protection - HBM 5000 V
  • Active Over-Voltage Gate to Drain Clamp
  • Scalable to Lower or Higher RDS(on)
  • Internal Series Gate Resistance
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NIF9N05CL

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NIF9N05CLT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

235

REEL

1000

N

N-Channel

52

2.6

125

1.69

Price N/A

More Details

NIF9N05CLT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

1000

N

N-Channel

52

2.6

125

1.69

Price N/A

More Details

NIF9N05CLT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

235

REEL

4000

N

N-Channel

52

2.6

125

1.69

Price N/A

More Details

NIF9N05CLT3G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

4000

N

N-Channel

52

2.6

125

1.69

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.