Self-Protected High Side Driver

Active

Overview

The NCV8445 is a fully protected High-Side driver that can be used to switch a wide variety of loads, such as bulbs, solenoids and other accuators. The device is internally protected from an overload condition by an active current limit and thermal shutdown. A diagnostic Status output pin provides digital fault indication of Overtemperature as well as ON & OFF State Open Load conditions.

  • Switch a Variety of Resistive, Inductive, and Capacitive Loads
  • Switch loads such as Bulbs, Solenoids, and other Actuators.

  • Automobile

  • Short Circuit Protection
  • Thermal Shutdown with Automatic Restart
  • Open Load Detection in ON and OFF State
  • Diagnostic Output
  • Undervoltage and Overvoltage Shutdown
  • Very Low Standby Current
  • ESD Protection

Tools and Resources

Product services, tools and other useful resources related to NCV8445

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NCV8445DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

3

260

REEL

2500

Y

High Side Switch

43

2

90

1.183

$1.1026

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.