Clamped MOSFET, N-Channel, with ESD Protection

Overview

NCV8440 is a protected N-Channel power MOSFET device. The protection feature includes integrated Drain-to-Gate clamping for overvoltage protection.

  • Solenoid Drivers
  • Lamp Drivers
  • Small Motor Drivers

  • Automobiles

  • Diode Clamp Between Gate and Source
  • ESD Protection HBM 5000 V
  • Active Overvoltage Gate to Drain Clamp
  • Scalable to Lower or Higher RDS(on)
  • Internal Series Gate Resistance

Tools and Resources

Product services, tools and other useful resources related to NCV8440A

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NCV8440ASTT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

Y

N-Channel

52

2.6

95

1.69

$0.3873

More Details

NCV8440ASTT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

4000

Y

N-Channel

52

2.6

95

1.69

$0.3873

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.