Silicon Carbide (SiC) Module, 22 mohm SiC M3S MOSFET, 1200 V, 6-PACK Full Bridge Topology, F1 Package

Overview

The NXH022S120M3F2PTG is a power module containing 22 mohm / 1200 V SiC MOSFET Six Pack configuration and a thermistor with HPS DBC in an F1 package. The SiC MOSFET switches use M3S technology and are driven with 18V-20V gate drive.

  • DC-AC conversion
  • DC-DC conversion
  • AC-DC conversion
  • UPS
  • Energy Storage Systems
  • EV Charging Stations
  • Solar Inverters
  • Excellent FOM [ = Rdson * Eoss ]
  • 15V to 18V Gate Drive
  • 22 mohm / 1200 V M3S SiC MOSFET 6 pack
  • These Devices are Pb−Free, Halide Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NXH022S120M3F1PTG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NXH022S120M3F1PTG

Loading...

Active

CAD Model

Pb

A

H

P

PIM23 33.80x42.50x12.00

NA

0

BTRAY

28

No

Six-Pack

1200

22

EV charging, Energy Infrastructure, UPS

$74.6163

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.