Silicon Carbide (SiC) Module – EliteSiC, 15 mohm SiC M3S MOSFET, 1200 V, 4-PACK Full Bridge Topology, F1 Package

Overview

The NXH015F120M3F1PTG is a power module containing 15 mohm / 1200 V SiC MOSFET Full−bridge and a thermistor with Alumina (AL2O3) DBC in an F1 package. The SiC MOSFET switches use M3S technology and are driven with 18V-20V gate drive.

  • DC-AC conversion
  • DC-DC conversion
  • AC-DC conversion
  • UPS
  • Energy Storage Systems
  • Electric Vehicle Charging Stations
  • Solar Inverters
  • Excellent FOM [ = Rdson * Eoss ]
  • 15V to 18V Gate Drive
  • 15 mohm / 1200 V M3S SiC MOSFET Full−Bridge
  • These Devices are Pb−Free, Halide Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NXH015F120M3F1PTG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NXH015F120M3F1PTG

Loading...

Active

CAD Model

Pb

A

H

P

PIM22 33.80x42.50x10.00

NA

0

BTRAY

28

No

Bridge

1200

15

EV Charging, Energy Infrastructure

$55.4653

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.