EliteSiC, 8 mΩ , 1200 V, SiC M3 MOSFET, 2-PACK Half Bridge Topology, F1 Package

Overview

The NXH008P120M3F1PNG is a power module containing 8 mΩ / 1200 V SiC MOSFET half-bridge and a thermistor with Si3N4 DBC in an F1 package.

  • Solar Inverter
  • Uninterruptible Power Supplies
  • Electric Vehicle Charging Stations
  • Industrial Power
  • Solder Inverter
  • UPS
  • EVC
  • Industrial Power
  • 8 mΩ / 1200 V M3S SiC MOSFET Half-Bridge
  • Si3N4 DBC
  • Thermistor
  • Press-Fit Pins

Tools and Resources

Product services, tools and other useful resources related to NXH008P120M3F1PNG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NXH008P120M3F1PNG

Loading...

Active

CAD Model

Pb

A

H

P

PIM18 33.8x42.5 (PRESS FIT)

NA

0

BTRAY

28

No

Half-Bridge

1200

7.7

EVC, UPS, Solar Inverter, Industrial Power

$58.2319

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.