Silicon Carbide (SiC) Module – EliteSiC, 4 mohm SiC M3S MOSFET, 1200 V, 2-PACK Half Bridge Topology, F2 Package

Overview

The NXH003P120M3F2PTHG is a power module containing 4 mohm / 1200 V SiC MOSFET half−bridge and a thermistor with HPS DBC in an F2 package. The SiC MOSFET switches use M3S technology and are driven with 15V-18V gate drive.

  • DC-AC conversion
  • DC-DC conversion
  • AC-DC conversion
  • UPS
  • Energy Storage Systems
  • Electric Vehicle Charging Stations
  • Solar Inverters
  • Excellent FOM [ = Rdson * Eoss ]
  • 15V to 18V Gate Drive
  • 4 mohm / 1200 V M3S SiC MOSFET Half−Bridge
  • These Devices are Pb−Free, Halide Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NXH004P120M3F2PTHG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NXH004P120M3F2PTHG

Loading...

Active

CAD Model

Pb

A

H

P

PIM36 56.70x42.50x12.00

NA

0

BTRAY

20

No

Half-Bridge

1200

4

EV Charging, Energy Infrastructure

$174.5316

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.