EliteSiC Power Module for OBC, 40mΩ, 1200V, 27 A, Dual Half-Bridge, in APM32 Series

Active

Overview

EliteSiC MOSFET Power Module 40 mOhm, 1200 V, in Dual H -Bridge configuration, AlN DBC substrate. 

  • Onboard Charger and HV DC DC in EV−PHEV
  • 11 -22kW on board charger for EV−PHEV
  • DIP Silicon Carbide Dual H-Bridge power module for on board charger (OBC) for xEV applications
  • Creepage and clearance per IEC60664-1, IEC 60950-1
  • Compact design
  • Module serialization for full traceability
  • Lead free, ROHS and UL94V-0 compliant
  • Automotive qualified per AEC-Q101 and AQG324

Tools and Resources

Product services, tools and other useful resources related to NVXK2TR40WXT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NVXK2TR40WXT

Loading...

Active

View__CAD

Pb

A

H

P

APM32 AUTOMOTIVE MODULE

1

260

TUBE

60

No

Half-Bridge

1200

40

Automotive OBC

$53.8272

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.