Silicon Carbine (SiC) Module - EliteSiC Power Module for Traction Inverter, Single Side Cooling, 2.6mΩ Rds_on, 1200 V, Half-Bridge, Straight Power Tabs

Overview

The NVVR26A120M1WSB is part of the EliteSiC power modules for Hybrid (HEV) and Electric Vehicle (EV) traction inverter applications. The module consists of two 1200V SiC MOSFETs in a Half-Bridge configuration. The EliteSiC chipset utilizes the M1 SiC technology from onsemi in providing high current density, robust short circuit protection, high block voltage, and high operating temperature to deliver class-leading performance in EV traction applications.

  • Automotive Traction Inverter
  • Main Traction Inverter for Battery Electric Vehicle, Plug-in Hybrid Vehicles, and Full Hybrid Vehicles
  • Half-Bridge Single Side Cooling
  • Ultra-Low Stray Inductance
  • Ultra-Low Rds_on
  • Tvj.Max = 175°C • Tvj.Max = 175°C Tj_max = 175°C continuous operation
  • Automotive Grade SiC MOSFET Technology
  • Sintering Technology for Die Attach

Tools and Resources

Product services, tools and other useful resources related to NVVR26A120M1WSB

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NVVR26A120M1WSB

Loading...

Active

CAD Model

Pb

A

H

P

AHPM15−CDE AUTOMOTIVE MODULE

NA

0

TUBE

6

No

Half-Bridge

1200

2.6

Automotive Traction Inverter

$408.0298

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.