EliteSiC Power Module for OBC, 80mΩ, 1200V, Vienna Rectifier, in APM32 Series

Last Shipments

Overview

EliteSiC MOSFET Power Module, 80 mOhm, 1200 V, in Vienna Rectifier configuration, Al²O³ DBC substrate.

  • On board charger and HV DC-DC in EV−PHEV

  • 11 -22kW on board charger for EV−PHEV

  • DIP Silicon Carbide Vienna rectifier power module for on board charger (OBC) for xEV applications
  • Creepage and clearance per IEC60664-1, IEC 60950-1
  • Compact design
  • Module serialization for full traceability
  • Lead free, ROHS and UL94V-0 compliant
  • Automotive qualified per AEC-Q101 and AQG324

Tools and Resources

Product services, tools and other useful resources related to NVXK2KR80WDT

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NVXK2KR80WDT

Loading...

Last Shipments

CAD Model

Pb

A

H

P

APM32 AUTOMOTIVE MODULE

1

260

TUBE

60

N

Single

1200

80

Automotive OBC

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.