IGBT Module, I-type NPC 1050 V, 600 A Hybrid IGBT

Overview

The NXH600N105H7F5P2HG is power integrated module(PIM) containing an I-type NPC three level inverter with 1050V FS7 IGBTs, 1050V Extremefast Diodes and 1200V SiC Diodes. The module contains an NTC thermistor.

  • DC-AC Conversion
  • 1500V Decentralized Utility-Scale Solar Inverter
  • 1500V Energy Storage System
  • Module with low thermal impedance baseplate
  • Solder and press-fit options

Tools and Resources

Product services, tools and other useful resources related to NXH600N105H7F5P2HG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Reference Price

NXH600N105H7F5P2HG

Loading...

Active

CAD Model

Pb

A

H

P

PIM-60 112.00x62.00x12.00

NA

0

BTRAY

24

No

I-Type

1050

429

1.6

1.6

$201.3283

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.