SiC Poer MOSFET Module 650V, 32mΩ H-Bridge

Overview

SiC Power Module for OBC, 32mΩ, 650V, Full-Bridge in APM16 Al2O3 DBC Power Module with temperature sensing and the lowest thermal resistance for DC-DC and On Board Charger in xEV

  • PFC/CLLC for On−Board Charger in xEV Applications

  • On- Board Charger in EV-PHEV

  • SIP H-Bridge SiC MOSFET Power Module for On-Board Charger(OBC) in xEV
  • Compact Design for Low Total Module Resistance
  • Creepage and Clearance per IEC60664−1, IEC 60950−1
  • Module Serialization for Full Traceability
  • Lead Free, ROHS and UL94V−0 Compliant
  • Automotive Qualified per AEC−Q101 and AQG324

Tools and Resources

Product services, tools and other useful resources related to NXVF6532M3TG01

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

NXVF6532M3TG01

Loading...

Active, New

CAD Model

Pb

A

H

P

AUTOMOTIVE POWER MODULE16 40.10x21.90x4.50, 1.90P

NA

0

TUBE

72

F

Bridge

650

44

$15.6855

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.