Dual Half Bridge Automotive Power MOSFET Module, APM17

Overview

Dual half bridge 80V Automotive Power MOSFET Module with temperature sensing and the lowest thermal resistance for 48V mild hybrid automotive applications

  • 48 V Inverter
  • 48 V Traction
  • Automotive 48V Inverter
  • 2 Phase MOSFET Module At Customer Side this Module Can Be Used as 1/2 Bridge MOSFET Module by Combining 2 Phase Out Power Terminals
  • Electrically Isolated DBC Substrate for Low Rthjc
  • Compact Design for Low Total Module Resistance
  • Module Serialization for Full Traceability
  • Module Level AQG324 Qualified. Components Inside are AEC Q101 (MOSFET) & AEC Q200 (Passives) Qualified
  • UL 94 V−0 Compliant
  • This Device is Pb−Free and is RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NXV08H400XT2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

NXV08H400XT2

Loading...

Active

View__CAD

Pb

A

H

P

APM17−MDA AUTOMOTIVE MODULE

NA

0

TUBE

40

No

Half-Bridge

80

0.58

$60.8566

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.