Dual Half Bridge Automotive Power MOSFET Module, APM17

Overview

Dual Half Bridge 80V Automotive Power MOSFET Module with temperature sensing for 48V mild hybrid Automotive Applications

  • 48 V Inverter
  • 48 V Traction
  • Automotive 48V Inverter
  • 2 Phase MOSFET Module At Customer Side this Module Can Be Used as 1/2 Bridge MOSFET Module by Combining 2 Phase Out Power Terminals
  • Electrically Isolated DBC Substrate for Low Rthjc
  • Compact Design for Low Total Module Resistance
  • Module Serialization for Full Traceability
  • Module Level AQG324 Qualified. Components Inside are AEC Q101 (MOSFET) & AEC Q200 (Passives) Qualified
  • UL 94V−0 Compliant
  • This Device is Pb−Free and is RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NXV08H250DT1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

NXV08H250DT1

Loading...

Active

View__CAD

Pb

A

H

P

APM17−MDC

NA

0

TUBE

40

No

Half-Bridge

80

0.76

$57.7334

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.